您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
suomi
English
QA認證資訊
目錄: Polarteknik
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Polarteknik
P2520 - Cylinder series P2520
Polarteknik
Pneumatics
Cylinders
P2520 - Cylinder series P2520
CAD模型選擇
{polarteknik/2_pneumatics/cylinders/p2520/p2520_asmtab.prj},{NB=P2520 - 80/25 - 50 (TG=0) (Standard) (0)},{SERIES=P2520},{BORE=80},{TYP=-},{STROKE=Standard},{HUB=50},{HUBST=0},{MBACK=-},{MCYLINDER=-},{MFRONT=-},{MROD=-},{TG=0},{A=95},{B=72.0},{C=4.0},{D=45},{E=40},{F=32},{G=46},{H=174},{J=M10},{K=16},{L=128},{M=M20x1.5},{N=25},{P=38},{R=G3/8},{V=21},{TGMIN=98.000},{TF=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Cylinder series
ⁿ/ₐ
BORE
Bore size
[mm]
A
Width
[mm]
B
Width
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
H
Length
[mm]
J
Thread
ⁿ/ₐ
K
Length
[mm]
L
Length
[mm]
M
Thread
ⁿ/ₐ
N
Diameter
[mm]
P
Length
[mm]
R
Thread
ⁿ/ₐ
V
Width
[mm]
P2520 - 32/12 - 25 (TG=0)
P2520
32
47
32.5
4.0
30
22
16
26
120
M6
16
94
M10x1.25
12
26
G1/8
10
P2520 - 40/16 - 25 (TG=0)
P2520
40
53
38.0
3.5
35
24
20
30
135
M6
16
105
M12x1.25
16
30
G1/4
13
P2520 - 50/20 - 25 (TG=0)
P2520
50
65
46.5
4.0
40
32
25
37
143
M8
16
106
M16x1.5
20
30
G1/4
17
P2520 - 63/20 - 50 (TG=0)
P2520
63
75
56.5
4.0
45
32
25
37
158
M8
16
121
M16x1.5
20
32
G3/8
17
P2520 - 80/25 - 50 (TG=0)
P2520
80
95
72.0
4.0
45
40
32
46
174
M10
16
128
M20x1.5
25
38
G3/8
21
P2520 - 100/25 - 50 (TG=0...
P2520
100
115
89.0
4.0
55
40
35
51
189
M10
16
138
M20x1.5
25
40
G1/2
21
P2520 HR - 125/32 - 100 (...
P2520
125
140
110.0
4.0
60
54
45
65
225
M12
28
160
M27x2
32
46
G1/2
27
P2520 HR - 160/40 - 100 (...
P2520
160
180
140.0
4.0
65
72
58
80
260
M16
24
180
M36x2
40
50
G3/4
36
P2520 HR - 200/40 - 100 (...
P2520
200
220
175.0
5.0
75
72
67
95
275
M16
24
180
M36x2
40
50
G3/4
36
P2520 HR - 250/50 - 100 (...
P2520
250
288
220.0
10.0
90
84
75
105
305
M20
25
200
M42x2
50
62
G1
46
P2520 HR - 320/63 - 100 (...
P2520
320
350
270.0
10.0
110
96
85
120
340
M24
28
220
M48x2
63
68
G1
55
Previews
3D
尺寸
2D